EDV14-87MB-Q

StrongHold™ Blade Terminal, vinyl insul, 16 - 14 AWG

Specifications

Maximum Wire Size (AWG)

16-14

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

6.8

Base Material

Copper

Insulation Type

Vinyl

Color

Blue

Overall Length (In.)

1.1

Overall Length (mm)

28

Barrel Configuration

Standard

Finish/Coating

Tin-Plated

Maximum Wire Insulation Diameter (In.)

4.2

Maximum Voltage (V)

600

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

cULus

For Use With

KST2000A

Blade Length (In.)

0.71

Blade Length (mm)

18

Insulation Diameter (In.)

4.20

Insulation Diameter (mm)

4.2

Package Type

Bag

Seam Type

Butted Seam

Wire Range (mm²)

1.5-2.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634157

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0013

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

1.0299

Related Products