F77-7-M

Loose Piece Ferrules

Ferrule, non-insulated, 1mm2 wire range, 0.28(7.0mm) length.

Specifications

Maximum Wire Size (AWG)

1mm2

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7

Overall Length (In.)

0.28

Insulation Type

Non-Insulated

Color

Metallic

Inside Diameter (In.)

0.06

Inside Diameter (mm)

1.4

Outside Diameter (In.)

0.07

Outside Diameter (mm)

1.7

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

DIN 46228 Part 1, UL 486F Listed, CSA C22.2 No. 291-14

Style

Standard

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

F

CSA Certified

Yes

Part Features

Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel

UL Listed

Yes

Wire Range (mm²)

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498376419

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0896

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

F73-5-M Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Ferrules - Bare, No Sleeve Sheet 1 Of 2

US English

Related Products