F78-15-M

Loose Piece Ferrules

Ferrule, non-insulated, 16 AWG wire range, 0.59(15.0mm) length.

Specifications

Ferrule Type

Single Wire Standard

Maximum Wire Size (AWG)

16

Maximum Wire Size (kcmil)

0.002

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

19/32

Wire Strip Length (mm)

15

Overall Length (In.)

0.59

Overall Length (mm)

15

Insulation Type

Non-Insulated

Color Code

NA

Insulation Color

NA

Color

Metallic

Minimum Wire Size (kcmil)

NA

Inside Diameter (In.)

0.07

Inside Diameter (mm)

1.7

Outside Diameter (In.)

0.08

Outside Diameter (mm)

2

Maximum Wire Insulation Diameter (In.)

NA

Maximum Wire Insulation Diameter (mm)

NA

Pin Length (In.)

NA

Pin Length (mm)

NA

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

For Use With

NA

Standards Met

DIN 46228 Part 1, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

NA

Style

Standard

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

F

CSA Certified

Yes

Part Features

Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel

UL Listed

Yes

Wire Range (mm²)

1.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Sub Brand

DIN 46228 Part 1, UL 486F Listed, CSA

Packaging Details

UPC

07498376333

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1164

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

F73-5-M Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Ferrules - Bare, No Sleeve Sheet 1 Of 2

US English

Related Products