F92-38-L

Loose Piece Ferrules

Ferrule, non-insulated, 300 kcmil wire range, 1.50 (38.0mm) Pin Length.

Specifications

Maximum Wire Size (AWG)

6/0

Maximum Wire Size (kcmil)

336.4

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

1 1/2

Wire Strip Length (mm)

38

Overall Length (In.)

1.5

Insulation Type

Non-Insulated

Color

Metallic

Inside Diameter (In.)

0.73

Inside Diameter (mm)

18.5

Outside Diameter (In.)

0.77

Outside Diameter (mm)

19.5

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

DIN 46228 Part 1, CSA C22.2 No. 291-14

Style

Standard

Insulation Material

Non-Insulated

Plating Type

Tinned

Part Number Series

F

CSA Certified

Yes

Part Features

Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel

UL Listed

No

Wire Range (mm²)

150

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498333356

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0501

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Specification Sheets

Large Ferrule Crimping Dies: TMSP08--SA-ENG (pdf)

US English

Part Drawings

Ferrules - Bare, No Sleeve Sheet 1 Of 2

US English

Related Products