FSD76-8-3K8

Ferrules on Reel

Insulated ferrules, single wire gray DIN end sleeve on reel, 18AWG (0.75mm²), 8mm Pin Length.

Specifications

Maximum Wire Size (AWG)

18

Maximum Wire Size (kcmil)

1.62

Package Type

Ferrules on a Reel

Wire Strip Length (In.)

13/32

Wire Strip Length (mm)

10

Overall Length (In.)

0.57

Insulation Type

Polypropylene

Color Code

Gray

Inside Diameter (In.)

0.05

Inside Diameter (mm)

1.2

Outside Diameter (In.)

0.06

Outside Diameter (mm)

1.6

Maximum Wire Insulation Diameter (In.)

0.1

Maximum Wire Insulation Diameter (mm)

2.6

Pin Length (In.)

0.31

Pin Length (mm)

8

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

DIN 46228 Part 4, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

UL 94 HB

Style

Single Wire

Insulation Material

Polypropylene

Plating Type

Tinned

Part Number Series

FSD

CSA Certified

Yes

Pieces Per Reel

3000

Part Features

Polypropylene insulation housing available in DIN standard colors in reels to 500 to 3000 Designed specifically for use with the Ferrule Applicator (SCA-712022002) for high volume applications Continuously molded design provides consistent placement of ferrules in applicator to ensure fast, reliable terminations

UL Listed

Yes

Wire Range (mm²)

0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498390983

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.0579

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Automatic Wire Stripping And Ferrule Crimping Press Operation Manual

US English

Part Drawings

Ferrules on Reel

US English

Selection Guides

Terminal Tools Selection Guide

US English

Specification Sheets

Semi Automatic Ferrule Installation Tool - CP-881

US English

Related Products