FSD76-8-5K8

Ferrules on Reel

Insulated ferrules, single wire gray DIN end sleeve on reel, 18 AWG (0.75mm²), 0.31(8.0mm) pin length.

Specifications

Maximum Wire Size (AWG)

18

Maximum Wire Size (kcmil)

1.62

Wire Strip Length (In.)

13/32

Wire Strip Length (mm)

10

Overall Length (In.)

0.57

Inside Diameter (In.)

0.05

Inside Diameter (mm)

1.2

Outside Diameter (In.)

0.06

Outside Diameter (mm)

1.6

Maximum Wire Insulation Diameter (In.)

0.1

Maximum Wire Insulation Diameter (mm)

2.6

Pin Length (In.)

0.31

Pin Length (mm)

8

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Insulation Material

Polypropylene

Plating Type

Tinned

Note

FSD76-8-3K8 replaces FSD76-8-5K8

Part Features

Polypropylene insulation housing available in DIN standard colors in reels to 500 to 3000 Designed specifically for use with the Ferrule Applicator (SCA-712022002) for high volume applications Continuously molded design provides consistent placement of ferrules in applicator to ensure fast, reliable terminations

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498301029

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.1348

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Ferrules on Reel

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

FSD75-8-5K10 Product Page

US English

Product Bulletins

Reel Smart™ Automated Termination System: RSCB03

US English

Related Products