FSD76-8-DSL8

Ferrules on Strip

Insulated ferrules, on strip, single wire gray DIN end sleeve, 18 AWG (0.75mm²), 0.31(8.0mm) pin length.

Specifications

Maximum Wire Size (AWG)

18

Maximum Wire Size (kcmil)

1.62

Package Type

Ferrules on a Strip

Wire Strip Length (In.)

13/32

Wire Strip Length (mm)

10

Overall Length (In.)

0.6

Insulation Type

Polypropylene

Color Code

Gray

Inside Diameter (In.)

0.05

Inside Diameter (mm)

1.2

Outside Diameter (In.)

0.06

Outside Diameter (mm)

1.6

Maximum Wire Insulation Diameter (In.)

0.11

Maximum Wire Insulation Diameter (mm)

2.7

Pin Length (In.)

0.31

Pin Length (mm)

8

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

DIN 46228 Part 4, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

UL 94 HB

Style

Single Wire

Insulation Material

Polypropylene

Plating Type

Tinned

Part Number Series

FSD

CSA Certified

Yes

Part Features

Polypropylene insulation housing available in DIN standard colors in strips of 50 Continuously molded design provides consistent placement of ferrules in tool to ensure fast, reliable terminations Meets DIN, UL and CSA standards for single wire containment -Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Designed for use with the Semiautomatic Ferrule Crimping Tool CT-1000 for medium volume applications

UL Listed

Yes

Wire Range (mm²)

0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498300988

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0058

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Insulated Ferrules on Strips - Single Wire

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

FSD75-8-DSL10 Product Page

US English

Catalog Cut Sheets

FTD75-8-D Product Page

US English

Product Bulletins

Reel Smart™ Automated Termination System: RSCB03

US English

Related Products