FSD78-8-5K0

Ferrules on Reel

Insulated ferrules, single wire black DIN end sleeve on reel, 16 AWG (1.5mm²), 0.31(8.0mm) pin length.

Specifications

Ferrule Type

Single Wire Standard

Maximum Wire Size (AWG)

16

Maximum Wire Size (kcmil)

0.002

Package Type

Ferrules on a Reel

Wire Strip Length (In.)

13/32

Wire Strip Length (mm)

10

Overall Length (In.)

0.57

Insulation Type

Polypropylene

Color Code

Black

Insulation Color

NA

Minimum Wire Size (kcmil)

NA

Inside Diameter (In.)

0.07

Inside Diameter (mm)

1.7

Outside Diameter (In.)

0.08

Outside Diameter (mm)

2.1

Maximum Wire Insulation Diameter (In.)

0.13

Maximum Wire Insulation Diameter (mm)

3.3

Pin Length (In.)

0.31

Pin Length (mm)

8

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

For Use With

NA

Standards Met

DIN 46228 Part 4, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

UL 94 HB

Style

Single Wire

Insulation Material

Polypropylene

Plating Type

Tinned

Note

FSD78-8-2KD0 replaces FSD78-8-5K0

Part Features

Polypropylene insulation housing available in DIN standard colors in reels to 500 to 3000 Designed specifically for use with the Ferrule Applicator (SCA-712022002) for high volume applications Continuously molded design provides consistent placement of ferrules in applicator to ensure fast, reliable terminations

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Sub Brand

DIN 46228 Part 4, UL 486F Listed, CSA

Packaging Details

UPC

07498301034

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.1359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Reel Smart™ Automated Termination System: RSCB03

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

FSD75-8-5K10 Product Page

US English

Part Drawings

Ferrules on Reel

US English

Related Products