FSD86-16-L

Loose Piece Ferrules

Polypropylene insulated ferrules single wire red DIN end sleeve, 2 AWG (35.0mm²), .63(16.0mm) pin length.

Specifications

Maximum Wire Size (AWG)

2

Maximum Wire Size (kcmil)

66.37

Package Type

Loose Piece Ferrules

Wire Strip Length (In.)

3/4

Wire Strip Length (mm)

19.1

Overall Length (In.)

1.18

Insulation Type

Polypropylene

Color Code

Red

Inside Diameter (In.)

0.33

Inside Diameter (mm)

8.5

Outside Diameter (In.)

0.35

Outside Diameter (mm)

8.9

Maximum Wire Insulation Diameter (In.)

0.49

Maximum Wire Insulation Diameter (mm)

12.5

Pin Length (In.)

0.63

Pin Length (mm)

16

Base Material

Copper

Finish/Coating

Tin-Plated

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

DIN 46228 Part 4, UL 486F Listed, CSA C22.2 No. 291-14

Flammability Rating

UL 94 HB

Style

Single Wire

Insulation Material

Polypropylene

Plating Type

Tinned

Part Number Series

FSD

CSA Certified

Yes

Part Features

Polypropylene insulation housing conforms to DIN color requirements Meets DIN, UL and CSA standards for single wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks

UL Listed

Yes

Wire Range (mm²)

35

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498376274

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1912

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Ferrule - Single Wire with Sleeve

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

FSD72-6-D Product Page

US English

Related Products