FSF84-18-C

Ferrules

Polypropylene insulated ferrules single wire white French end sleeve, 6 AWG (16.0mm), .71(18.0mm) pin length.

Specifications

Color

White

Length (In.)

1.14

Length (mm)

29.0

Inside Diameter (In.)

0.24

Inside Diameter (mm)

6

Insulation

Polypropylene

Pin Length (In.)

0.71

Pin Length (mm)

18

Plating Type

Tinned

Wire Range

6 AWG

Wire Range (mm²)

16.0

Wire Strip Length (In.)

7/8

Wire Strip Length (mm)

22.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498376303

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1912

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

FSF72-6-D Product Page

US English

Part Drawings

Insulated Ferrules - Single Wire End Sleeve - FRENCH

US English

Related Products