FTD76-8-D

Loose Piece Ferrules

Polypropylene insulated ferrules twin wire gray DIN color end sleeve, 18 AWG (0.75mm²), 0.31(8.0mm) pin length.

Specifications

Color

Gray

Style

Twin Wire

Barrel Type

Seamless

Base Material

Copper

Insulation

Polypropylene

Panduit Color Code

Gray

Plating Type

Tinned

Part Number Series

FTD

Length In (mm)

0.59 (15)

Max. Insulation Diameter In. (mm)

0.09 (2.4)

Wire Strip Length In. (mm)

7/16 - (11.2mm)

Flammability Rating

HB

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No. 291-14

Standards

DIN 46228 color code, UL 486F Listed, CSA

Packaging Type

Bag

Inside Diameter (In.)

0.07

Inside Diameter (mm)

1.8

Part Features

Twin Wire Polypropylene insulation housing conforms to DIN color requirements Meets DIN, UL and CSA standards for single wire containment Funnel entry for faster insertion and lower installed cost Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Suitable for limited space panel applications Multiple pin lengths available for a variety of terminal blocks

Wire Range

18 AWG

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498376306

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1164

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

A41669-16 Twin Wire Ferrules Drawing

US English

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

FTD75-8-D Product Page

US English

Related Products