E10-8LFB-Q

Terminals

StrongHold™ Locking Fork Terminal, Non-Insulated, 12 - 10 AWG, #8 Stud Size.

Specifications

Barrel Configuration

Standard

Barrel Type

Butted

Finish

Tin-Plated

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-1701, CT-2300/ST, CT-2500/L

Fork Type

Locking Fork

Insulation Type

Non-Insulated

Max. Wire Range (mm)

6.0

Maximum Operating Temperature (C)

150

Maximum Operating Temperature (F)

302

Maximum Voltage (V)

2000

Min. Wire Range (mm)

4.0

Overall Length (In.)

0.79

Overall Length (mm)

20.1

Standards

UL, CSA

Stud Size

#8 (M4)

Width (In.)

0.30

Width (mm)

7.6

Wire Range

12 - 10

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498328036

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1007

Resources

Part Drawings

Non Insulated Locking Fork 12-10 awg

US English

Related Products