E14-6LFB-Q

StrongHold™ Locking Fork Terminal, Non-Insulated, 16 - 14 AWG, #6 Stud Size.

Specifications

Fork Type

Locking Fork

Barrel Configuration

Standard

Barrel Type

Butted

Maximum Wire Size (AWG)

16 - 14

Insulation Type

Non-Insulated

Overall Length (In.)

0.7

Overall Length (mm)

17.8

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Stud Size

#6 (M3.5)

Maximum Voltage (V)

2000

Finish/Coating

Tin-Plated

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-2300/ST, CT-2500/L

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Standards Met

UL, CSA

Max. Wire Range (mm)

2.5

Min. Wire Range (mm)

1.5

Package Type

Plastic bag

Part Number Series

P-LF

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305636647

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Non Insulated Locking Fork 16-14 awg

US English

Related Products