EV14-10LFB-Q

StrongHold™ Locking Fork Terminal, vinyl insulated, 16 - 14 AWG, #10 Stud Size.

Specifications

Fork Type

Locking Fork

Barrel Configuration

Funnel

Barrel Type

Butted

Maximum Wire Size (AWG)

16 - 14

Insulation Type

Vinyl

Overall Length (In.)

0.97

Overall Length (mm)

24.6

Overall Width (In.)

0.33

Overall Width (mm)

8.4

Stud Size

#10

Insulation Color

Blue

Maximum Voltage (V)

600

Maximum Wire Insulation Diameter (In.)

0.17

Finish/Coating

Tin-Plated

For Use With

CT-100A, CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

UL, CSA

Flammability Rating

UL 94V-0

Max. Wire Range (mm)

2.5

Min. Wire Range (mm)

1.5

Package Type

Plastic bag

Part Number Series

PV-LF

Wire Strip Length (In.)

5/16

Wire Strip Length (mm)

7.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305636658

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Vinyl Insulated Locking Fork 16-14 awg

US English

Related Products