EV14-8LFB-L

Terminals

StrongHold™ Locking Fork Terminal, vinyl insulated, 16 - 14 AWG, #8 Stud Size.

Specifications

Barrel Configuration

Funnel

Barrel Type

Butted

Finish

Tin-Plated

Flammability Rating

UL 94V-0

For Use With

CT-100A, CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Fork Type

Locking Fork

Insulation Color

Blue

Insulation Type

Vinyl

Max. Ins.

0.17

Max. Wire Range (mm)

2.5

Maximum Operating Temperature (C)

105

Maximum Operating Temperature (F)

221

Maximum Voltage (V)

600

Min. Wire Range (mm)

1.5

Overall Length (In.)

0.97

Overall Length (mm)

24.6

Standards

UL, CSA

Stud Size

#8 (M4)

Width (In.)

0.29

Width (mm)

7.4

Wire Range

16 - 14

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328096

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0097

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0974

Resources

Part Drawings

Vinyl Insulated Locking Fork 16-14 awg

US English

Related Products