P10-6LF-D

Loose Piece Terminal

Locking Fork Terminal, non-insulated, 14- 10 AWG, #6 stud size, bulk package.

Specifications

Style

Locking Fork

Wire Range In. (mm²)

14 - 10 AWG (2.5 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Length (In.)

0.77

Length (mm)

19.6

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

P-LF

Stock

0.04

Stock (mm)

1

Width In (mm)

0.30 (7.6)

Wire Strip Length In. (mm)

9/32 (7.1)

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Box

Part Features

Locks in place for secure connection Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498380913

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.0321

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Locking Fork Terminals, Non- Insulated, #14-10

US English

Related Products