P14-6FN-M

Loose Piece Terminal

Fork Terminal, non-insulated, 18- 14 AWG, #6 stud size, narrow tongue, bulk package.

Specifications

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Overall Length (In.)

0.63

Overall Length (mm)

16

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Style

Narrow Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Color Code

Metallic

Insulation Material

Non-Insulated

Length (In.)

0.63

Length (mm)

16.0

Plating Type

Tinned

Part Number Series

P-FN

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.24 (6.1)

Wire Strip Length In. (mm)

9/32 (7.1)

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380861

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0431

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.4314

Resources

Part Drawings

#18-14 Barrel Non-Insulated Fork

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products