P14-8LF-C

Loose Piece Terminal

Locking Fork Terminal, non-insulated, 18- 14 AWG, #8 stud size, standard package.

Specifications

Style

Locking Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Length (In.)

0.77

Length (mm)

19.6

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

P-LF

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.29 (7.4)

Wire Strip Length In. (mm)

9/32 (7.1)

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bottle

Part Features

Locks in place for secure connection Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380908

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0368

Resources

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

#18-14 Barrel Non-Insulated Locking Fork

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Catalog Cut Sheets

P18-8FF-C Product Page

US English

Related Products