PM6-5F-L

Loose Piece Terminal

Fork Terminal, 4.0 - 6.0mm² wire range, M5 stud size, non-insulated.

Specifications

Style

Standard

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Length (In.)

0.76

Length (mm)

19.4

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

PM

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.37 (9.5)

Wire Strip Length In. (mm)

9/32 (7.1)

Max. Voltage Rating

2000 V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CSA Certified

No

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498384286

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0076

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0378

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products