PMNF1-5F-C

Loose Piece Terminal

Fork Terminal, 0.5 - 1.0mm² wire range, M5 stud size, nylon barrel insulated, funnel entry.

Specifications

Style

Standard

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

0.90

Length (mm)

22.9

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PMN

Max. Ins.

0.15

Max. Ins. (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

7/32 (5.5)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

No

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

Standards

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498384206

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0358

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

US English

Part Drawings

Fork, Nylon (Funnel) Insulated 22 - 18 AWG - A41260 Rev 09

US English

Catalog Cut Sheets

US English

Related Products