PMV1-3FB-3K

Terminals on Reel

Reel-Fed Fork Terminal, 0.5 - 1.0mm² wire range, M3 stud size, vinyl insulated, funnel entry.

Specifications

Style

Standard

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam with Insulation Support

Base Material

Copper

Color Code

Red

Finish/Coating

Tinned

Insulation Material

Vinyl

Length (In.)

0.78

Length (mm)

19.8

Plating Type

Tinned

Part Number Series

PMV

Maximum Wire Insulation Diameter (In.)

0.15

Maximum Wire Insulation Diameter (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.23 (5.8)

Wire Strip Length In. (mm)

1/4 (6.4)

Flammability Rating

UL 94V-0

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-1

CA9 Series Crimp Die

CD9-1A

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Reel

Pieces Per Reel

3000

Clearance (mm)

5.1

Part Features

Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time. Fork design provides for fast and easy installation, without the need to remove fastener. Insulation support helps to prevent wire damage in bending applications

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498368478

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Fork Terminals, 2 PC. Vinyl Insulated, #22-18, Continuous Reel

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products