PN14-6FF-M

Loose Piece Terminal

Flanged Fork Terminal, nylon insulated, 18 - 14 AWG, #6 stud size, bulk package.

Specifications

Style

Flanged Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

0.79

Length (mm)

20.1

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PN-FF

Max. Ins.

0.16

Max. Ins. (mm)

4.1

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.28 (7.1)

Wire Strip Length In. (mm)

7/32 (5.5)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Packaging Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Flange design provides extra secure connection on a variety of applications Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380607

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0912

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5473

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Flanged Fork Terminals, Nylon Insulated - PN14-FF

US English

Related Products