PN14-6FN-M

Loose Piece Terminal

Fork Terminal, nylon insulated, 16- 14 AWG, #6 stud size, narrow tongue, bulk package.

Specifications

Style

Narrow Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

0.79

Length (mm)

20.1

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

P-FN

Max. Ins.

0.16

Max. Ins. (mm)

4.1

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.24 (6.1)

Wire Strip Length In. (mm)

7/32 (5.5)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380885

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0482

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Fork Terminals, Nylon Insulated - PN14-F

US English

Related Products