PN14-6LF-M

Loose Piece Terminal

Locking Fork Terminal, nylon insulated, 16 - 14 AWG, #6 stud size, bulk package.

Specifications

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Overall Length (In.)

0.86

Overall Length (mm)

21.8

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.16

Maximum Wire Insulation Diameter (mm)

4.1

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-2/HB

Style

Locking Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Color Code

Blue

Insulation Material

Nylon

Length (In.)

0.86

Length (mm)

21.8

Plating Type

Tinned

Part Number Series

PN-LF

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

7/32 (5.5)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Box

Part Features

Locks in place for secure connection. Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380089

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0482

Resources

Part Drawings

Locking Fork Terminals, Nylon Insulated - PN14-LF

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products