PN18-10F-C

Loose Piece Terminal

Fork Terminal, nylon insulated, 22- 18 AWG, #10 stud size, standard package.

Specifications

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Overall Length (In.)

0.86

Overall Length (mm)

21.8

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.15

Maximum Wire Insulation Diameter (mm)

3.8

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-2/HB

Style

Standard

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Color Code

Red

Insulation Material

Nylon

Length (In.)

0.86

Length (mm)

21.8

Plating Type

Tinned

Part Number Series

PN

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

7/32 (5.5)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380304

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0368

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Part Drawings

Fork Terminals, Nylon Insulated - PN18-F

US English

Catalog Cut Sheets

PN22-2F-C Product Page

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Related Products