PN18-10F-M

Loose Piece Terminal

Fork Terminal, nylon insulated, 22- 18 AWG, #10 stud size, bulk package.

Specifications

Style

Standard

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

0.86

Length (mm)

21.8

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PN

Max. Ins.

0.15

Max. Ins. (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

7/32 (5.5)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380305

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0461

Resources

Part Drawings

Fork Terminals, Nylon Insulated - PN18-F

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products