PN18-10FN-3K

Terminals on Reel

Fork Terminal, nylon insulated, narrow tongue, metal insulation grip sleeve, 22- 18 AWG wire range, #10 stud size.

Specifications

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Overall Length (In.)

0.86

Overall Length (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.15

Maximum Wire Insulation Diameter (mm)

3.7

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-2/HB

Style

Narrow Fork

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Color Code

Red

Insulation Material

Nylon

Length (In.)

0.86

Length (mm)

21.8

Plating Type

Tinned

Part Number Series

P-FN

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

7/32 (5.5)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-1

CA9 Series Crimp Die

CD9-1A

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Reel

Pieces Per Reel

3000

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498381082

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PN18-6FN-3K Product Page

US English

Part Drawings

Fork Terminals, 3 PC. Nylon Insulated, #22-18, Continuous Reel

US English

Related Products