PN18-10FN-C

Loose Piece Terminal

Fork Terminal, nylon insulated, 22- 18 AWG, #10 stud size, narrow tongue, standard package.

Specifications

Barrel Configuration

Standard

Barrel Type

Insulation Grip Sleeve

Overall Length (In.)

0.86

Overall Length (mm)

21.8

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.15

Maximum Wire Insulation Diameter (mm)

3.8

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-2/HB

Style

Narrow Fork

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Color Code

Red

Insulation Material

Nylon

Length (In.)

0.86

Length (mm)

21.8

Plating Type

Tinned

Part Number Series

P-FN

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

7/32 (5.6)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380878

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0360

Resources

Part Drawings

Fork Terminals, Nylon Insulated - PN18-F

US English

Catalog Cut Sheets

PN22-2F-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products