PNF10-6F-2K

Terminals on Reel

Fork Terminal, nylon insulated, funnel entry, metal insulation grip sleeve, 12 - 10 AWG wire range, #6 stud size.

Specifications

Style

Standard

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Insulation Grip Sleeve

Base Material

Copper

Insulation

Nylon

Length (In.)

1.01

Length (mm)

25.7

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

PNF

Max. Ins.

0.23

Max. Ins. (mm)

5.7

Stock

0.04

Stock (mm)

1

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

11/32 (8.7)

Flammability Rating

UL 94V-2/HB

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-3

CA9 Series Crimp Die

CD9-3B

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Reel

Pieces Per Reel

2000

Part Features

Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time. Fork design provides for fast and easy installation, without the need to remove fastener. Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498381178

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.9031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PNF18-6F-3K Product Page

US English

Part Drawings

Fork Terminals-A41139

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products