PV10-14LFX-L

Loose Piece Terminal

Locking Fork Terminal, vinyl insulated, 12- 10 AWG, 1/4 stud size, expanded insulation for large wire O.D.

Specifications

Style

Locking Fork

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

1.25

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV-LFX

Max. Ins.

0.25

Max. Ins. (mm)

6.4

Stock

0.04

Stock (mm)

1.02

Width In (mm)

0.46 (11.7)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bottle

Length (mm)

31.8

Part Features

Expanded wire entry designed to accommodate wire with a larger insulation thickness Fork design provides for fast and easy installation, without the need to remove fastener Locks in place for secure connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498380838

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0098

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0980

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Locking Fork Terminals, Vinyl Insulated - Expanded Insulation - PV10-LFX

US English

Catalog Cut Sheets

PV18-6LFX-CY Product Page

US English

Related Products