PV10-8F-D

Loose Piece Terminal

Fork Terminal, vinyl insulated, funnel entry, 14- 10AWG, #8 stud size, bulk package.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.23

Maximum Wire Insulation Diameter (mm)

5.7

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-0

Style

Standard

Wire Range In. (mm²)

14 - 10 AWG (2.5 - 6.0)

Color Code

Yellow

Insulation Material

Vinyl

Length (In.)

1.04

Length (mm)

26.4

Plating Type

Tinned

Part Number Series

PV

Length In (mm)

1.04 (26.4)

Stock

0.04

Stock (mm)

1.02

Width In (mm)

0.37 (9.4)

Wire Strip Length In. (mm)

5/16 (7.9)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498380413

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0482

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Fork Terminals, Vinyl Insulated - Funnel Entry - PV10-F

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products