PV10-8LF-E

Loose Piece Terminal

Locking Fork Terminal, vinyl insulated, funnel entry, butted seam, 12- 10 AWG, #8 stud size, convenience package.

Specifications

Style

Locking Fork

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

1.05

Length (mm)

26.7

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV-LF

Max. Ins.

0.23

Max. Ins. (mm)

5.7

Stock

0.04

Stock (mm)

1.02

Width In (mm)

0.30 (7.6)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bag

Part Features

Locks in place for secure connection Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498336428

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0461

Resources

Cross References

US English

Selection Guides

Terminal Tools Selection Guide

US English

Selection Guides

US English

Related Products