PV14-10LFX-M

Loose Piece Terminal

Locking Fork Terminal, vinyl insulated, 18- 14 AWG, #10 stud size, expanded insulation for large wire O.D., bulk package.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Overall Length (In.)

1.01

Overall Length (mm)

25.7

Maximum Wire Insulation Diameter (In.)

0.2

Maximum Wire Insulation Diameter (mm)

5.1

Base Material

Copper

Finish/Coating

Tinned

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-0

Style

Locking Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Color Code

Blue

Insulation Material

Vinyl

Plating Type

Tinned

Part Number Series

PV-LFX

Stock

0.03

Stock (mm)

0.76

Width In (mm)

0.33 (8.4)

Wire Strip Length In. (mm)

5/16 (7.9)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Box

Clearance (mm)

5.8

Part Features

Expanded wire entry designed to accommodate wire with a larger insulation thickness Fork design provides for fast and easy installation, without the need to remove fastener Locks in place for secure connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498380831

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0877

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.5261

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Locking Fork Terminals, Vinyl Insulated - Expanded Insulation - PV14-LFX

US English

Related Products