PV14-6FB-3K

Terminals on Reel

Fork Terminal, vinyl insulated, funnel entry, plastic insulation crimp, 16 - 14 AWG wire range, #6 stud size.

Specifications

Style

Standard

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Butted Seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.78

Length (mm)

19.8

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PV

Max. Ins.

0.17

Max. Ins. (mm)

4.3

Stock

0.03

Stock (mm)

0.76

Width In (mm)

0.28 (7.1)

Wire Strip Length In. (mm)

7/32 (5.6)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time. Fork design provides for fast and easy installation, without the need to remove fastener. Insulation support helps to prevent wire damage in bending applications.

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498380444

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

1.0240

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Fork Terminals, 2 PC. Vinyl Insulated, #16-14, Continuous Reel

US English

Catalog Cut Sheets

PV18-6FB-3K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products