PV14-6FN-C

Loose Piece Terminal

Fork Terminal, vinyl insulated, funnel entry, 16- 14 AWG, #6 stud size, narrow tongue, standard package.

Specifications

Style

Narrow Fork

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.84

Length (mm)

21.3

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PV-FN

Max. Ins.

0.17

Max. Ins. (mm)

4.3

Stock

0.03

Stock (mm)

0.76

Width In (mm)

0.24 (6.1)

Wire Strip Length In. (mm)

7/32 (5.6)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498380867

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0368

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Fork Terminals, Vinyl Insulated - Funnel Entry - PV14-F

US English

Catalog Cut Sheets

PV22-2F-CY Product Page

US English

Related Products