PV14-6LF-E

Loose Piece Terminal

Locking Fork Terminal, vinyl insulated, funnel entry, 18- 14 AWG, #6 stud size, convenience package.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Overall Length (In.)

0.9

Overall Length (mm)

22.9

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Maximum Wire Insulation Diameter (In.)

0.17

Maximum Wire Insulation Diameter (mm)

4.3

Base Material

Copper

Finish/Coating

Tinned

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-0

Style

Locking Fork

Wire Range In. (mm²)

18 - 14 AWG (1.0 - 2.5)

Color Code

Blue

Insulation Material

Vinyl

Length (In.)

0.90

Length (mm)

22.9

Plating Type

Tinned

Part Number Series

PV-LF

Stock

0.03

Stock (mm)

0.76

Width In (mm)

0.25 (6.4)

Wire Strip Length In. (mm)

5/16 (7.9)

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Package Type

Bag

Part Features

Locks in place for secure connection Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498336378

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0136

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0681

Resources

Cross References

US English

Selection Guides

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products