PV18-10FF-CY

Loose Piece Terminal

Flanged Fork Terminal, vinyl insulated, funnel entry, 22 - 16 AWG, #10 stud size.

Specifications

Style

Flanged Fork

Wire Range In. (mm²)

22 - 16 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.93

Length (mm)

23.6

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PNF-FF

Max. Ins.

0.15

Max. Ins. (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.35 (8.9)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

UL Listed

UL486A-486B

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener. Flange design provides extra secure connection on a variety of applications. Insulation support helps to prevent wire damage in bending applications. Internal barrel serrations assure good wire contact and maximum tensile strength.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368650

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0216

Resources

Part Drawings

Flanged Fork Terminals, Vinyl Insulated - Funnel Entry - PV18-FF

US English

Catalog Cut Sheets

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products