PV18-10FN-CY

Loose Piece Terminal

Fork Terminal, vinyl insulated, funnel entry, 22- 16 AWG, #10 stud size, narrow tongue, standard package.

Specifications

Style

Narrow Fork

Wire Range In. (mm²)

22 - 16 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.93

Length (mm)

23.6

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

P-FN

Max. Ins.

0.15

Max. Ins. (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.31 (7.9)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bottle

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368712

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0085

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0423

Resources

Catalog Cut Sheets

PV22-2F-CY Product Page

US English

Part Drawings

2 PC. Vinyl Insulated, #22-18 Barrel, Forks

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products