PV18-10LF-CY

Loose Piece Terminal

Locking Fork Terminal, vinyl insulated, funnel entry, 22- 18 AWG, #10 stud size, standard package.

Specifications

Style

Locking Fork

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.97

Length (mm)

24.6

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

PV-LF

Max. Ins.

0.15

Max. Ins. (mm)

3.8

Stock

0.03

Stock (mm)

0.8

Width In (mm)

0.33 (8.4)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No.65

Standards

American Bureau of Shipping (ABS)

UL Listed

UL486A-486B

Packaging Type

Bottle

Part Features

Locks in place for secure connection Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368845

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0099

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0493

Resources

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Cross References

Obsolete and Replacement Part Numbers for Small Pack Terminals

US English

Part Drawings

Locking Fork Terminals, Vinyl Insulated - Funnel Entry - PV18-LF

US English

Catalog Cut Sheets

PNF18-6LF-C Product Page

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products