PV18-8F-E

Loose Piece Fork Terminal

Fork Terminal, vinyl insulated, funnel entry, 22- 16 AWG, #8 stud size, convenience package.

Specifications

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Overall Length (In.)

0.93

Overall Length (mm)

23.6

Stud Size

#8

Maximum Wire Insulation Diameter (In.)

0.15

Maximum Wire Insulation Diameter (mm)

3.8

Base Material

Copper

Finish/Coating

Tinned

Standards Met

American Bureau of Shipping (ABS)

Flammability Rating

UL 94V-0

Color Code

Red

Insulation Material

Vinyl

Plating Type

Tinned

Part Number Series

PV

Clearance (mm)

6.4

Stock

0.03

Stock (mm)

0.8

Wire Strip Length (In.)

0.31

Wire Strip Length (mm)

7.9

Maximum Output Voltage (V)

600.0

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

C22.2 No. 65

Mil. Std. Part Number

UL Listed

UL486A-486B

Package Type

Bag

Insulation Diameter (In.)

0.15

Insulation Diameter (mm)

3.7

Part Features

Fast and Easy Installation, Insulation Support, Brazed Seam protects terminal barrel from splitting during crimping process, Internal Barrel Serrations assure good wire contact and maximum tensile strength

Style

Standard

Width In (mm)

0.32 (8.1)

Wire Strip Length In. (mm)

5/16 (7.9)

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498336362

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0665

Resources

Cross References

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

2 PC. Vinyl Insulated, #22-18 Barrel, Forks

US English

Selection Guides

US English

Related Products