PV22-4F-MY

Loose Piece Terminal

Fork Terminal, vinyl insulated, funnel entry, 26- 22 AWG, #4 stud size, bulk package.

Specifications

Style

Standard

Wire Range In. (mm²)

26 - 22 AWG (0.1 - 0.5)

Barrel Configuration

Funnel Entry

Barrel Type

Brazed seam with Insulation Support

Base Material

Copper

Insulation

Vinyl

Length (In.)

0.67

Length (mm)

17.0

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

PV

Max. Ins.

0.11

Max. Ins. (mm)

2.8

Stock

0.02

Stock (mm)

0.5

Width In (mm)

0.20 (5.1)

Wire Strip Length In. (mm)

3/16 (4.8)

Flammability Rating

UL 94V-0

Max. Voltage Rating

600 V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CSA Certified

No

Standards

American Bureau of Shipping (ABS)

Packaging Type

Box

Part Features

Fork design provides for fast and easy installation, without the need to remove fastener Insulation support helps to prevent wire damage in bending applications Brazed seam protects terminal barrel from splitting during the crimp process Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498308290

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0191

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.1144

Resources

Part Drawings

Fork Terminals, Vinyl Insulated, PV22-F

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products