P10-P55-L

Loose Piece Terminal

Pin Terminal, 12 10 AWG, non-insulated, .55 pin length, standard package.

Specifications

Package Type

Bottle

Base Material

Copper

Insulation Material

Non-Insulated

Pin Length (In.)

0.55

Pin Length (mm)

14

Finish/Coating

Tin

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Color Code

Metallic

Plating Type

Tin

Part Number Series

P

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.11 (2.8)

Wire Strip Length In. (mm)

9/32 (7.1)

Flammability Rating

NA

Maximum Output Voltage (V)

2000

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

NA

CSA Certified

No

UL Listed

UL Recognized

Part Features

Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498381231

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0076

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0757

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Catalog Cut Sheets

PV18-P47-CY Product Page

US English

Part Drawings

Pin Terminals-A41334

US English

Related Products