P18-P47-M

Loose Piece Terminal

Pin Terminal, 22 18 AWG, non-insulated, .49 pin length, bulk package.

Specifications

Pin Length (In.)

0.49

Pin Length (mm)

12.4

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tin

Part Number Series

P

Length In (mm)

0.75 (19.1)

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.07 (1.8)

Wire Strip Length In. (mm)

9/32 (7.1)

Flammability Rating

NA

Max. Voltage Rating

2000V

Temperature Rating

302 Degrees Fahrenheit (150 Degrees Celsius)

CA-800/EZ Series Crimp Die

NA

CSA Certified

No

UL Listed

UL Recognized

Packaging Type

Box

Part Features

Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide quick and easy wire insertion

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498381228

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0267

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.2673

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Pin Terminals-A41334

US English

Related Products