PV10-P55-DY

Loose Piece Terminal

Pin Terminal, 12 10 AWG, vinyl insulated, .55 pin length, bulk package.

Specifications

Note

PV10-P55-DY replaces PV10-P55-D

Pin Length (In.)

0.55

Pin Length (mm)

14.0

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Yellow

Plating Type

Tin

Part Number Series

PV

Length In (mm)

1.1 (27.9)

Max. Insulation Diameter In. (mm)

0.25 (6.3)

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.1 (2.5)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL94-V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

NA

CSA Certified

No

UL Listed

No

Packaging Type

Box

Part Features

Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498321815

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0120

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.0482

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Pin Terminals, Vinyl Insulated - Funnel Entry

US English

Related Products