PV14-P47B-3K

Terminals on Reel

Pin Terminal, vinyl insulated, funnel entry, plastic insulation crimp, #16 14 AWG wire range.

Specifications

Pin Length (In.)

0.49

Pin Length (mm)

12.4

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Butted Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Blue

Plating Type

Tin

Part Number Series

PV

Length In (mm)

0.9 (22.9)

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.07 (1.8)

Wire Strip Length In. (mm)

1/4 (6.3)

Flammability Rating

UL94-V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

No

UL Listed

UL Recognized

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498336913

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PV18-P47B-3K Product Page

US English

Part Drawings

Pin Terminals, Vinyl Insulated - Funnel Entry

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products