PV14-P47-E

Loose Piece Terminal

Pin Terminal, 16 14 AWG, vinyl insulated, .49 pin length, convenience package.

Specifications

Pin Length (In.)

0.49

Pin Length (mm)

12.4

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Blue

Plating Type

Tin

Part Number Series

PV

Length In (mm)

0.97 (24.6)

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.07 (1.8)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL94-V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

NA

CSA Certified

No

UL Listed

UL486A/B

Packaging Type

Bag

Part Features

Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498336423

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0141

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0705

Resources

Selection Guides

Convenience Pack Terminals - WW-TMFL05

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products