PV14-P47-M

Loose Piece Terminal

Pin Terminal, 16 14 AWG, vinyl insulated, .49 pin length, bulk package.

Specifications

Pin Length (In.)

0.49

Pin Length (mm)

12.4

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Blue

Plating Type

Tin

Part Number Series

PV

Length In (mm)

0.97 (24.6)

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Stock In. (mm)

0.03 (0.8)

Width In (mm)

0.07 (1.8)

Wire Strip Length In. (mm)

5/16 (7.9)

Flammability Rating

UL94-V0

Max. Voltage Rating

600V

Temperature Rating

221 Degrees Fahrenheit (105 Degrees Celsius)

CA-800/EZ Series Crimp Die

NA

CSA Certified

No

UL Listed

UL486A/B

Packaging Type

Box

Part Features

Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498381222

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0331

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Pin Terminals, Vinyl Insulated - Funnel Entry

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products