E18-4RB-L

Terminals

StrongHold™ Ring Terminal, Non-Insulated, 22 - 18 AWG, #4 Stud Size.

Specifications

Package Type

Bag

Insulation Material

Non-Insulated

Barrel Type

Standard

Seam Type

Butted

Maximum Wire Size (AWG)

22 AWG - 18 AWG

Overall Length (In.)

0.62

Overall Length (mm)

15.8

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Stud Hole Size (mm)

2.5

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

7.1

Finish/Coating

Tin-Plated

Standards Met

UL, CSA

For Use With

CT-100A, CT-200, CT-600-A, CT-1570, CT-2300/ST, CT-2500/L

Clearance

0.21

Maximum Output Voltage (V)

2000

Part Number Series

P

Stud Size

#4

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328178

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0101

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1007

Resources

Part Drawings

Non Insulated Ring Terminal 22-18 awg

US English

Related Products