EV14-14RB-L

Terminals

StrongHold™ Ring Terminal, vinyl insulated, 16 - 14 AWG, #1/4" Stud Size.

Specifications

Package Type

Bag

Insulation Material

Vinyl

Barrel Type

Funnel Entry

Seam Type

Butted

Maximum Wire Size (AWG)

16 AWG - 14 AWG

Color

Blue

Overall Length (In.)

1.12

Overall Length (mm)

28.5

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Overall Width (In.)

0.46

Overall Width (mm)

11.7

Stud Hole Size (mm)

6

Wire Strip Length (In.)

5/16

Wire Strip Length (mm)

7.9

Finish/Coating

Tin-Plated

Standards Met

UL, CSA

For Use With

CT-100A, CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Clearance

0.38

Flammability Rating

UL 94V-0

Insulation Diameter (In.)

0.17

Maximum Output Voltage (V)

600

Part Number Series

PV

Stud Size

1/4"

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328192

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0996

Resources

Part Drawings

Vinyl Insulated Ring Terminal 16-14 awg

US English

Related Products