EV14-38RB-Q

StrongHold™ Ring Terminal, vinyl insul, 16 - 14 AWG, 3/8 Stud Size

Specifications

Barrel Type

Standard

Overall Length (In.)

1.2

Overall Length (mm)

30.5

Overall Width (In.)

0.54

Overall Width (mm)

13.6

Finish/Coating

Tin-Plated

For Use With

KST2000A

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Standards Met

cULus

Clearance

0.55

Clearance (mm)

13.9

Color

Blue

Insulation Diameter (In.)

0.17

Insulation Material

Vinyl

Maximum Output Voltage (V)

600

Package Type

Bag

Seam Type

Butted

Stock

0.03

Stock (mm)

0.8

Stud Hole Size (In.)

0.375

Stud Hole Size (mm)

M10

Stud Hole Spacing (mm)

10

Wire Range (In.)

16-14

Wire Range (mm)

1.5-2.5

Wire Strip Length (In.)

9/32

Wire Strip Length (mm)

6.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634195

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0017

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.6951

Resources

Part Drawings

Stronghold Ring Terminals Vinyl Insulated, Butted Seam #16-10 AWG

US English

Related Products